|------------------------------------------------------------------------------|
|                               COMPONENT REPORT                               |
|                                                                    Page   1  |
|------------------------------------------------------------------------------|
|  C:\PSD_Data\PRoC\PRoC_DVK_SIP_Module.brd                                    |
|  dimensions in mils                                Wed Feb 23 16:58:10 2005  |
|------------------------------------------------------------------------------|
|        |   device    |  value &   |   package   |        |        |        |m|
| refdes |    type     | tolerance  |    symbol   |   x    |    y   |  ang   |r|
|- - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - |
 ANT1     ANT-W_PCB     WIGGLE       ANT-W_PCB       2290.0    405.0  270.000 N
 C1       2PFD_0603_A   2.0 pFd      C-CC0603_A      1980.0     45.0    0.000 N
 C2       2PFD_0603_A   2.0 pFd      C-CC0603_A      2150.0     40.0    0.000 N
 C3       1P2PFD_0603_A 1.2 pFd      C-CC0603_A      2150.0     95.0  180.000 N
 C4       27PFD_0603_A  27 pFd       C-CC0603_A      2150.0    150.0    0.000 N
 C5       0P1UFD_0603_A 0.1 uFd      C-CC0603_A      1830.0    435.0  180.000 N
 C6       0P1UFD_0603_A 0.1 uFd      C-CC0603_A      2040.0    330.0    0.000 N
 C7       0P1UFD_0603_A 0.1 uFd      C-CC0603_A      2040.0    210.0    0.000 N
 C8       0P1UFD_0603_A 0.1 uFd      C-CC0603_A      1865.0     45.0    0.000 N
 C9       0P1UFD_0603_A 0.1 uFd      C-CC0603_A      1755.0     45.0  180.000 N
 C10      0P1UFD_0603_A 0.1 uFd      C-CC0603_A      1600.0    210.0  180.000 N
 C11      0P1UFD_0603_A 0.1 uFd      C-CC0603_A      1600.0    320.0  180.000 N
 C12      10UFD_CER_1210 10 uFd 16v   C-CC1210         250.0    269.0    0.000 N
 C13      0P1UFD_0603_A 0.1 uFd      C-CC0603_A       100.0    297.0  270.000 N
 L1       3P3NH_0603_A  3.3 nH       C-CC0603_A      2065.0     65.0   90.000 N
 L2       2P2NH_0402    2.2 nH       C-CC0603_A      2040.0    150.0    0.000 N
 P1       SOCKET28      HEADER DIP-28  DIP28-STAKED     100.0    120.0    0.000 N
 TP1      TP-43R        TP-43R       TP-43R          2070.0    420.0    0.000 N
 TP2      TP-43R        TP-43R       TP-43R          1550.0    420.0    0.000 N
 U1       CYWUSB-0204SIP_QFN48 CYWUSB-0204SIP-48LFC  QFN48           1820.0    240.0  180.000 N
 Y1       NX4025DA      NX4025DA 13MHz  CX-4025S        1555.0     80.0  180.000 N
|------------------------------------------------------------------------------|
|   total component count  21                                                  |
|------------------------------------------------------------------------------|